Product Description
- Full extension
- Positive stop
- Non-Handed
- Heavy duty
- Mount with M4 or #8 binding, pan, or truss head screws
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
3250
Length or Depth of Item when closed (mm)
559
Length or Depth of Item when closed (in)
22.008
Length or Depth of Item when open (mm)
1132
Length or Depth of Item when open (in)
44.567
Height of Item (mm)
71.3
Height of Item (in)
2.807
Width of Item (mm)
23.2
Width of Item (in)
0.913
Load Capacity (kg/pr)
229
Load Capacity (lbs/pr)
504
Slide Length (mm)
559
Slide Length (in)
22
Travel Length (mm)
573
Travel Length (in)
22.5625
Profile Width (mm)
23.2
Profile Width (in)
0.9375
Profile Height (mm)
71.3
Profile Height (in)
2.8125
Mounting Type
Side-mount
Extension Type
Full Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
Yes
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Binding Head M4 or #8,Pan Head M4 or #8,Truss Head M4 or #8
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
REACH 209 11/2/20
Is RoHS Compliant
RoHS 2
Downloadable Files