Product Specifications
Material
Zinc Alloy, Plastic
Finish
Black
Weight of Item (g)
117
Length or Depth of Item when closed (mm)
130
Length or Depth of Item when closed (in)
5.118
Height of Item (mm)
26
Height of Item (in)
1.024
Width of Item (mm)
50
Width of Item (in)
1.969
Handle Depth (mm)
26
Handle Depth (in)
1.02
Back-to-Back Option
No
All-Stainless Steel
No
Are Fasteners Included
Yes
Are Fasteners Required
Yes
Fasteners Type
M4 x 6 Machine Screw
Is NSF Compliant
No
Downloadable Files