Product Description
- • Easy installation and maintenance
- • Built in soft close and soft open damper.
- • Two rail system, allows all components to be fixed or adjusted through the opening without breaking the pocket (Sold Separately).
- • For interior use only.
- • Rollers are recess mounted to top of door.
- • High durability, passed 200,000 cycle test (private)
- NOTE: Pocket Door Retail Kit (FD80PD-RM2-RT) includes hardware and 2160 mm track.
Product Specifications
Material
ALUMINUM
Finish
SILVER
Weight of Item (g)
1700
Length or Depth of Item when open (mm)
0
Length or Depth of Item when open (in)
0
Height of Item (mm)
0
Height of Item (in)
0
Width of Item (mm)
0
Width of Item (in)
0
Max. Door Height (mm)
2700
Max. Door Height (in)
106.3125
Max. Door Width (mm)
1500
Max. Door Width (in)
59.0625
Min. Door Width (mm)
784
Min. Door Width (in)
30.875
Min. Door Thickness (mm)
34
Min. Door Thickness (in)
1.3125
Max. Door Weight (kg)
80
Soft Closing
Y
Roller/Bracket Type
RECESSED MOUNT TWO-WAY SOFT CLOSE FOR POCKET DOOR
Track Installation Type
FD80-TRP2160-SL, FD80-TRP2160-SL, FD80-TRP2760-SL, FD80-TRP3960-SL
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
Not Compliant
Downloadable Files