2150B-760

Push Lock - 2150B-760

MSRP:
$43.90 USD
(No reviews yet) Write a Review
Image coming soon
2150B-760

Push Lock - 2150B-760

MSRP:
$43.90 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Zinc alloy cylinder push lock for metal-framed glass door or sheet metal double sliding doors.
  • Push cylinder to lock.
  • Cylinder Diameter: 18.6 mm (47/64")
  • 24 key changes available
  • Please specify keyed alike or differently when ordering.
  • Master key NOT available.
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Nickel
Weight of Item (g)
50
Length or Depth of Item when closed (mm)
33.7
Length or Depth of Item when closed (in)
1.375
Length or Depth of Item when open (mm)
32.2
Length or Depth of Item when open (in)
1.3125
Height of Item (mm)
18.6
Height of Item (in)
0.75
Width of Item (mm)
18.6
Width of Item (in)
0.75
Min. Door Thickness (mm)
24
Min. Door Thickness (in)
0.9375
Master Keying Availability
N
Million Lock
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 X 5
Fasteners Type
Countersunk Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Push Lock (Keyed Differently) - 2150B-KD

$0.00