ITEM NO. | 27096 |
Weight | 140 g |
Dimensions | 18 × 44 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | Nov-16 |
Bar Diameter (mm) | 18 |
Bar Shape | Round |
CC Length (Inch) | 3-25/32 |
CC Length (mm) | 96 |
Design Feature | Round Bar Pull |
Internal Height (mm) | 26 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
128 mm | 18 mm | 44 mm | 140 g |
Components
Component | Material | Finish |