ITEM NO. | MG-300T |
Weight | 838 g |
Dimensions | 330 × 20 × 70 mm |
Back-to-Back Option | No |
Bar Shape | Round |
CC Length (Inch) | 11-13/16 |
CC Length (mm) | 300 |
Internal Height (mm) | 50 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
330 mm | 20 mm | 70 mm | 838 g |
Components
Component | Material | Finish |