Product Specifications
Material
304 Stainless Steel
Finish
Satin
Weight of Item (g)
183
Length or Depth of Item when open (mm)
224
Length or Depth of Item when open (in)
8.875
Height of Item (mm)
44
Height of Item (in)
1.75
Width of Item (mm)
18
Width of Item (in)
0.75
CC Length (mm)
192
CC Length (in)
7.5625
Bar Diameter (mm)
18
Bar Diameter (in)
0.6875
Back-to-Back Option
N
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 25
Fasteners Type
Pan Head Machine Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files