ITEM NO. | 27592 |
Weight | 351 g |
Dimensions | 18 × 44 mm |
Back-to-Back Option | No |
Bar Diameter (Inch) | Nov-16 |
Bar Diameter (mm) | 18 |
Bar Shape | Round |
CC Length (Inch) | 23-05-2016 |
CC Length (mm) | 592 |
Design Feature | Round Bar Pull |
Internal Height (mm) | 26 |
Style | Contemporary |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
624 mm | 18 mm | 44 mm | 351 g |
Components
Component | Material | Finish |