LS-50S-S-SN

Split Cable Grommet (Satin Nickel) - LS-50S-S-SN

MSRP:
$42.70 USD
(No reviews yet) Write a Review
LS-50S-S-SN

Split Cable Grommet (Satin Nickel) - LS-50S-S-SN

MSRP:
$42.70 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Large 1-1/4” opening that can easily split apart to accept larger plugs or connectors.
  • Zinc die cast grommet for greater durability and aesthetics.
  • The lid is equipped with a unique locking system. Rubber stoppers on the back side prevent the lid from turning or coming off unintentionally.
  • Smaller split cable grommet (CHC-S) is also available.
  •  WARNING: This product can expose you to cadmium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy, Nbr
Finish
Nickel
Weight of Item (g)
64
Height of Item (mm)
18.6
Height of Item (in)
0.75
Width of Item (mm)
50
Width of Item (in)
2
Round Bore Dimensions (mm)
40
Round Bore Dimensions (in)
1.5625
Bore Dimensions Height (mm)
40
Bore Dimensions Height (in)
1.5625
Bore Dimensions Width (mm)
40
Bore Dimensions Width (in)
1.5625
Diameter (mm)
32.2
Diameter (in)
1.25
Max. Panel Thickness (mm)
50
Max. Panel Thickness (in)
2
Min. Panel Thickness (mm)
15
Min. Panel Thickness (in)
0.5625
Shape
Round
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
Split Cable Grommet (Antique Brass)  - LS-50S-S-DB

$42.70
Split Cable Grommet (Chrome/Mattee Black)  - LS-50S-S-BL

$42.70
Split Cable Grommet (Nickel)  - CHC-S22DN

$9.80
Split Cable Grommet (Nickel)  - CHC-S26DN

$10.90
Split Cable Grommet (Nickel)  - CHC-S18DN

$8.00