ITEM NO. | H-42-C-1 |
Weight | 30 g |
Dimensions | 30 × 75 × 7 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 7 |
Bar Shape | Round |
CC Length (Inch) | 2-43/64 |
CC Length (mm) | 68 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
75 mm | 7 mm | 30 mm | 30 g |
Components
Component | Material | Finish |