ITEM NO. | H-42-C-3 |
Weight | 100 g |
Dimensions | 40 × 120 × 10 mm |
Back-to-Back Option | No |
Bar Diameter (mm) | 10 |
Bar Shape | Round |
CC Length (Inch) | 4-21/64 |
CC Length (mm) | 110 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
120 mm | 10 mm | 40 mm | 100 g |
Components
Component | Material | Finish |