ITEM NO. | UT-105/S-1 |
Weight | 30 g |
Dimensions | 105 × 40 × 7.5 mm |
Back-to-Back Option | No |
Design Feature | Recessed Pull |
Handle Depth (mm) | 23 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
105 mm | 40 mm | 7.5 mm | 30 g |
Components
Component | Material | Finish |