ITEM NO. | SP-48/S |
Weight | 16 g |
Dimensions | 57 × 12.5 × 57 mm |
Back-to-Back Option | No |
Design Feature | Recessed Pull |
Handle Depth (mm) | 12.5 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
57 mm | 12.5 mm | 57 mm | 16 g |
Components
Component | Material | Finish |