SP-35/S

S/S RECESS PULL - SP-35/S

Product Specifications
Material
304 Stainless Steel, Plastic
Finish
Satin, Black
Weight of Item (g)
10
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Length or Depth of Item when open (mm)
44
Length or Depth of Item when open (in)
1.75
Height of Item (mm)
44
Height of Item (in)
1.75
Width of Item (mm)
44
Width of Item (in)
1.75
Handle Depth (mm)
12
Handle Depth (in)
0.5
Min. Panel Thickness (mm)
9.8
Min. Panel Thickness (in)
0.375
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files

Related Products

S/S RECESS PULL - UT-140/S

$13.80