ITEM NO. | VT-DS-X-450 |
Dimensions | 450 mm |
Glass Thickness (mm) | 18 To 22 |
Load Capacity (kg) | 40 |
Load Capacity (lbs) | 88 |
Max. Shelf Depth (mm) | 150 To 300 |
Max. Shelf Width (mm) | 450 To 600 |
Overall Length (mm) | Width (mm) | Height (mm) | Weight (g) |
450 mm |
Components
Component | Material | Finish |