SNB-70/ABBRASS EDGE PULL (ANTIQUE BRASS FINISH)

Description

Discover An Elegant Antique Brass Pull

Add a touch of Old World comfort and charm to your space with this simple antique brass pull (Item No. SNB-70/AB).

From Sugatsune America’s popular Edge Pulls Collection, our antique brass edge pull is made of solid brass and features an attractive antique brass finish.

With its extremely simple design and easy-to-grip pull tab, this brass edge pull is easy to install and effortless to use. It will give many years of faithful service.

Shines in Many Different Decor Styles

With its mellow appearance and well-worn grain providing a lovely visual texture, this handsome edge pull can be imagined into many types of decor, including:

  • Vintage-style
  • Industrial chic
  • Mid Century modern

Alternatively, take advantage of this antique brass pull‘s understated presence and use it in any clean, minimalistic aesthetic with a warm or neutral color tone.

Versatile & Convenient: Fits Almost Anywhere

This antique brass edge pull is highly versatile and can be used on just any kind of movable interior surface you like:

  • Cabinet doors and drawers
  • Chests of drawers and armoires
  • Sliding doors on bookcases and hutches
  • Vanities
  • Panels

Product Specifications

  • Material: Brass
  • Finish: Antique Brass
  • Width: 70 mm ( 2–3/4″ )
  • Height: 46 mm (1–13/16″)
  • Weight: 2.5 ounces (70 grams)

It is sold in boxes of 20 or cartons of 100.

Explore the Whole Family of SNB Series Pulls

The SNB-70/AB edge pull is just one of a family of nine different pulls, giving you plenty of choice in both size and finish style.

Different Sizes Available

This SNB-70/AB antique brass pull is the middle of three available sizes of edge pull that feature the antique brass finish:

  • The smaller SNB-50/AB measures 50 mm ( 1–31/32″ ) 30 mm ( 1–3/16″ ).
  • The larger SNB-95/AB measures 95 mm ( 3–47/64″ ) by 65 mm ( 2–9/16″ ).

Different Finishes Available

In addition to the antique brass pull models, we also make two parallel lines of solid brass edge pulls, one with a bright brass finish (mirror brass) and one with a satin brass finish. Each of these model lines has all three sizes available:

Bright Brass (Mirror) Finish

Satin Brass (Textured) Finish

Small

SNB-50/BB

Small

SNB-50/SB

Medium

SNB-70/BB

Medium

SNB-70/SB

Large

SNB-95/BB

Large

SNB-95/SB

The antique brass edge pull line is similar to the satin brass edge pull line in that both feature an eye-pleasing grain to the metal that makes the surface more interesting to look at. But whereas the antique brass pulls have a mellow, vintage appearance, the satin brass pulls look shiny and new.

Explore Our Stainless Steel Edge Pulls, Too

Sugatsune is well known around the world for its superior stainless steel hardware products. We produce two different families of stainless steel edge pulls, each featuring high-quality 304 grade stainless steel: the SN Series and SND Series. These steel pulls are NSF certified for use in food production and preparation.

Use a Sugatsune Antique Brass Edge Pull in Your Next Project

For 40 years, Sugatsune America has brought high-quality hardware to project managers, architects, and others who want durable, high-performance hardware components that look good, are easy to use and are convenient to install and maintain. Check out what we have to offer by exploring our Product Catalogs and see what’s possible with your project.

For any questions about the SNB antique brass pull or any of our other hardware, contact us, and we will be happy to assist you.

Specs
ITEM NO.SNB-70/AB
RoHS Status

Not Compliant

CAD/BIM Files

Certain CAD files are not available for download from our website. Please email us at support@sugatsune.com with the product name and desired file format and we can email it to you.

Videos

No videos yet!

Downloads