Sugatsune creates edge pulls that feature a clean, minimalist look appropriate for modern commercial kitchens, residential interiors, and many more design-focused spaces where hardware should be utilitarian, nondescript, but still easy to install and operate.
Along with these tab pulls, Sugatsune features a wide range of Handles, Pulls, and Knobs for residential, commercial, and industrial applications.
For additional support, please contact a Sugatsune technical expert who may help you find the right pull. Or, explore over 6,000 architectural and industrial products available through our nationwide wholesalers and distributors.
-
SNB-95/AB
BRASS EDGE PULL (ANTIQUE BRASS) -
FS-06/S
ALUMINUM & RUBBER PULL -
DSI-360-128
Rounded Edge Pull, 160mm, Stainless, Back Mount, DSI-360-128 -
DSI-360-16
EDGE PULL -
DSI-360-160
Rounded Edge Pull, 192mm, Stainless, Back Mount, DSI-360-160 -
DSI-360-192
Rounded Edge Pull, 224mm, Stainless, Back Mount, DSI-360-192 -
DSI-360-64
EDGE PULL -
DSI-360-96
Rounded Edge Pull, 128mm, Stainless, Back Mount, DSI-360-96 -
DSI-370-128
Edge Pull, 160mm, Stainless, Back Mount, DSI-370-128 -
DSI-370-16
Rectangle Edge Pull, 32mm, Stainless, Back Mount, DSI-370-16 -
DSI-370-160
Edge Pull, 192mm, Stainless, Back Mount, DSI-370-160 -
DSI-370-192
Edge Pull, Back Surface Mount 40 × 224 × 20.5mm, DSI-370-192
Knobs and Pulls by Sugatsune
Sugatsune’s edge pulls feature minimalist designs, consisting of a slight, outward-facing ledge and an ergonomic downward-facing pull. The result is a full range of tab pulls that require minimal effort to open or close. Used in tandem with our soft-close drawer slides, these pulls provide an effortless approach to your cabinets..
Innovative Design Since 1930
Sugatsune is a global leader in design and precision-engineering, having developed innovative hardware and hinges for use in homes, businesses, and industrial sites for over 80 years. From our signature soft-close hinges to our full range of furniture hardware, all Sugatsune products are renowned for their timeless design and durability.
Sugatsune America is AS9120 B and ISO9001; 2015 certified, and features a full range of designs suited for installation aboard aircraft and marine vessels.
Learn more about any of the edge pulls featured here by exploring our digital resources, along with extensive product literature and CAD files.