Product Description
- Includes 63/64” – 1-31/32” (25 – 5 mm) for non-foldable supporting lip.
- As measured between pivot points.
- Allow 25/64” (1 mm) additional clearance on the bottom.
High-End Performance in a Foldable Shelf Bracket
Save space with these elegant aluminum foldable shelf brackets. The 38845-25 folding bracket offers sturdy, high-quality performance for the end user and the long-lasting durability that you expect from Sugatsune. The brackets are very easy to operate: They lock into position automatically whenever the flap is fully extended into the opened position. To release the lock and fold the shelf down, simply press the lever on the bracket. With a load capacity of up to 132 pounds (including the weight of the shelving itself), these folding brackets are well-suited for many uses in homes and businesses. These folding brackets also make excellent drop leaf supports and can be used in a variety of other applications as well. [See Product Catalog Info]Foldable Shelf Bracket Specs (Model 38845-25)
Multiple sizes are available. The specs for this model (38845-25) are as follows: Load Capacity: 6 kg (132 lbs.) Shelf / Panel Thickness: 19/32” – 1-3/8” (15 – 35 mm) Shelf Depth1: 16-13/16” – 17-51/64” (427 – 452 mm) Max. Shelf Width, 1 Bracket: 23-5/8” (6 mm) Max. Shelf Width, 2 Brackets: 51-3/16” (13 mm) Bracket Length When Extended2: 16-61/64” (43.8 mm) Bracket Length When Folded2: 1-11/64” (258.5 mm) Total Vertical Height to Shelf Bottom3: 5-1/8” (13 mm) Finish: Anodized
Product Specifications
Material
304 Stainless Steel
Finish
Stain
Weight of Item (g)
266
Length or Depth of Item when closed (mm)
446
Length or Depth of Item when closed (in)
17.5625
Length or Depth of Item when open (mm)
430.8
Length or Depth of Item when open (in)
17
Height of Item (mm)
50
Height of Item (in)
2
Width of Item (mm)
77
Width of Item (in)
3.0625
Load Capacity (kg)
60
Load Capacity (lbs)
132
Max. Door Thickness (mm)
35
Max. Door Thickness (in)
1.375
Min. Door Thickness (mm)
15
Min. Door Thickness (in)
0.5625
Max. Shelf Depth (mm)
452
Max. Shelf Depth (in)
17.8125
Max. Shelf Width (mm)
1300
Max. Shelf Width (in)
51.1875
Min. Shelf Width (mm)
600
Min. Shelf Width (in)
23.625
Holes
6
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files