Product Specifications
Material
Aluminum
Finish
Silver
Weight of Item (g)
411
Length or Depth of Item when closed (mm)
50
Length or Depth of Item when closed (in)
2
Length or Depth of Item when open (mm)
442
Length or Depth of Item when open (in)
17.4375
Height of Item (mm)
130
Height of Item (in)
5.125
Width of Item (mm)
77
Width of Item (in)
3.0625
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
5 mm self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Is Accessory
N