Image coming soon
FD80-TRP3960-SL

POCKET DOOR UPPER TRACK 3960MM - FD80-TRP3960-SL

Product Specifications
Material
Aluminum
Finish
Anodized Silver
Weight of Item (g)
4900
Length or Depth of Item when closed (mm)
3960
Length or Depth of Item when closed (in)
155.9375
Length or Depth of Item when open (mm)
3960
Length or Depth of Item when open (in)
155.9375
Height of Item (mm)
38
Height of Item (in)
1.5
Width of Item (mm)
40
Width of Item (in)
1.625
Max. Door Weight (kg)
80
Max. Door Weight (lbs)
176
Track Installation Type
Ceiling
Are Fasteners Included
Y
Are Fasteners Required
Y
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
o
Is RoHS Compliant
Not Compliant
Is Accessory
Y
Downloadable Files

Related Products

Image coming soon

$97.00
Image coming soon

$164.00
Image coming soon

$207.00
UPPER TRACK 2730MM - FD80-TRM2730SIL

$175.60