APDL-260/BLK

Plastic Ventilation Grill- APDL-260/BLK

MSRP:
$4.20 USD
(No reviews yet) Write a Review
APDL-260/BLK

Plastic Ventilation Grill- APDL-260/BLK

MSRP:
$4.20 USD
(No reviews yet) Write a Review
Contact Us
Product Description
  • Available in 2 sizes and 4 finishes
  • Can be pressure fit into place
  •  WARNING: This product can expose you to chemicals including chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Plastic (ABS)
Finish
Black
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
70
Length or Depth of Item when closed (in)
2.8125
Height of Item (mm)
10
Height of Item (in)
0.4375
Width of Item (mm)
260
Width of Item (in)
10.25
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

Plastic Ventilation Grill- APDL-260/BRN

$4.20
Plastic Ventilation Grill - APDL-260/IVY

$4.20
Plastic Ventilation Grill- APKL-310/BLK

$5.60
Plastic Ventilation Grill- APD-170/BLK

$2.10
Plastic Ventilation Grill- APK-250/BLK

$4.70