6901/WHT-RT

Plastic Catch White (Retail - Pack of 10) - 6901/WHT-RT

MSRP:
$15.50 USD
Sold as Each
(No reviews yet) Write a Review
6901/WHT-RT

Plastic Catch White (Retail - Pack of 10) - 6901/WHT-RT

MSRP:
$15.50 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Grabs and holds doors tightly.
Product Specifications
Material
Polyacetal
Finish
White
Weight of Item (g)
4
Length or Depth of Item when closed (mm)
27.2
Length or Depth of Item when closed (in)
1.071
Height of Item (mm)
12.6
Height of Item (in)
0.496
Width of Item (mm)
31.3
Width of Item (in)
1.232
Pull Out Force (kg)
3.2
Pull Out Force (lbs)
7
Push In Force (kg)
2.2
Push In Force (lbs)
4.8
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
2.7x16
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Plastic Catch Brown (Retail - Pack of 10) - 6901/BRN-RT

$15.50
Magnetic Push Latch White (Retail - Pack of 2) - ML-80/WHT-RT

$15.00