Product Description
- FH-100AM-00 has detent to hold lever open or closed
- FH-100BM-00 has spring to return lever to the closed position
- Both models have rubber bumper inside to reduce noise when closing
- Includes 1/2" long screws (M3 Ã 12).
WARNING: This product can expose you to cadmium, lead, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Zinc Alloy
Finish
Polished Nickel
Weight of Item (g)
103.5
Length or Depth of Item when closed (mm)
17.5
Length or Depth of Item when closed (in)
0.75
Height of Item (mm)
97
Height of Item (in)
3.875
Width of Item (mm)
25
Width of Item (in)
1
Mounting Type
Recessed
Back-to-Back Option
N
All-Stainless Steel
N
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M3 X 12
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files