PR-3PK

Non -Magnetic Push Latch - PR-3PK

MSRP:
$2.80 USD
Sold as Each
(No reviews yet) Write a Review
PR-3PK

Non -Magnetic Push Latch - PR-3PK

MSRP:
$2.80 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Push to latch/unlatch
  • Thin design is ideal for tight spaces
  • Snap-in style catch
  • Strike/Counterplate not available
  •  WARNING: This product can expose you to acrylonitrile, butadiene, styrene, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
ABS
Finish
Black
Weight of Item (g)
2.5
Length or Depth of Item when closed (mm)
124
Length or Depth of Item when closed (in)
4.9375
Length or Depth of Item when open (mm)
29.5
Length or Depth of Item when open (in)
1.1875
Height of Item (mm)
19
Height of Item (in)
0.75
Width of Item (mm)
7.4
Width of Item (in)
0.3125
Holding Force (kg)
2.2
Holding Force (lbs)
4.8
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Non -Magnetic Push Latch - PR-21P/BLK

$8.40
Non -Magnetic Mini Push Latch - PR-4PK

$1.70