PR-4PK

Non -Magnetic Mini Push Latch - PR-4PK

MSRP:
$1.70 USD
Sold as Each
(No reviews yet) Write a Review
PR-4PK

Non -Magnetic Mini Push Latch - PR-4PK

MSRP:
$1.70 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Push to latch/unlatch
  • Miniature design is ideal for small applications
  • Snap-in style catch
  • Strike sold separately
Product Specifications
Material
Polyacetal
Finish
Black
Weight of Item (g)
0.7
Length or Depth of Item when closed (mm)
16.4
Length or Depth of Item when closed (in)
0.646
Length or Depth of Item when open (mm)
20
Length or Depth of Item when open (in)
0.787
Height of Item (mm)
7
Height of Item (in)
0.276
Width of Item (mm)
14
Width of Item (in)
0.551
Holding Force (kg)
1.2
Holding Force (lbs)
2.6
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
SHVC 223 6/20/22
Is RoHS Compliant
RoHS 2
Downloadable Files

Related Products

Non -Magnetic Push Latch - PR-21P/BLK

$8.40
Non -Magnetic Mini Push Latch - ESN-195-3.1

$4.80