Product Specifications
Material
Aluminum
Finish
Gray
Weight of Item (g)
2400
Length or Depth of Item when closed (mm)
1820
Length or Depth of Item when closed (in)
71.6875
Height of Item (mm)
20
Height of Item (in)
0.8125
Width of Item (mm)
90
Width of Item (in)
3.5625
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files