Product Specifications
Material
Aluminum
Finish
Gray
Weight of Item (g)
800
Length or Depth of Item when closed (mm)
62.8
Length or Depth of Item when closed (in)
2.5
Height of Item (mm)
48
Height of Item (in)
1.9375
Width of Item (mm)
450
Width of Item (in)
17.75
Load Capacity (kg)
10
Load Capacity (lbs)
22
Max. Shelf Depth (mm)
300
Max. Shelf Depth (in)
11.8125
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files