Product Specifications
Material
Aluminum Alloy
Finish
Nickel
Weight of Item (g)
25
Length or Depth of Item when open (mm)
110
Height of Item (mm)
29
Width of Item (mm)
10
CC Length (mm)
100
CC Length (in)
3.9375
Bar Diameter (mm)
10
Bar Diameter (in)
0.375
Back-to-Back Option
N
Bar Shape
Oval
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
M4 X 0.7
Fasteners Type
Screw
Is CA Prop 65 Compliant
Y
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files