Product Description
Product Specifications
Material
Zinc Alloy
Finish
Chrome
Weight of Item (g)
301
Length or Depth of Item when closed (mm)
85
Length or Depth of Item when closed (in)
3.346
Height of Item (mm)
30
Height of Item (in)
1.181
Width of Item (mm)
77.5
Width of Item (in)
3.051
Load Capacity (kg/pr)
24
Load Capacity (lbs/pr)
53
Max. Door Height (mm)
1200
Max. Door Height (in)
47.25
Max. Door Width (mm)
500
Max. Door Width (in)
19.6875
Max. Door Thickness (mm)
6
Max. Door Thickness (in)
0.3125
Min. Door Thickness (mm)
5
Min. Door Thickness (in)
0.1875
Knuckles
3
Holes
4
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
4 mm screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files