FAST FACTS: HES3D-W190 CONCEALED HINGES FOR DOORS
From our HES3D Series of 3-way adjustable concealed hinges for doors, the HES3D-W190 line is our new wide-throw version.
Wider Throw for Cladded Doors & Molded Frames
The HES3D-W190 heavy-duty concealed hinge has a wider throw than our equivalent HES3D-T190 hinge line. This wider throw provides clearance for you to add either:
- Up to ¼” cladding to both the door and the frame
- Up to ⅜” molding on your frame
6 Finishes Available for Any Decor Style
We offer six different styles of finish to support the many aesthetic and decor opportunities made possible by the wider throw of the HES3D-W190 line of concealed hinges for doors.
- HES3D-W190DC-UL: Dull Chrome finish, UL certified*
- HES3D-W190DN-UL: Dull Nickel finish, UL certified*
- HES3D-W190BL-UL: Black Finish, UL certified*
- HES3D-W190PN: Polished Nickel Finish
- HES3D-W190WT: White Finish
- HES3D-W190PB: Polished Brass Finish
All models come with cover caps to hide the adjustment screws, for a nice, clean, aesthetic look.
* Fire Endurance: All six models are designed for 3-hour fire endurance, but this model has received an explicit 3-hour fire certification by UL.
3-Way Adjustability Makes Precise Door Alignment a Breeze
If your door isn’t perfectly aligned on the first try, you can easily adjust the hinge in any direction (height, depth, and left-right) with our convenient hinge adjustment feature.
It’s also easy to come back and adjust our HES3D-W190 concealed hinges for doors that have become misaligned over time due to settling, renovation, etc.
Door Compatibility Dimensions
This is a heavy-duty concealed hinge that supports doors with dimensions:
- Up to 220 lbs. (100 kg) when using two hinges
- Up to 275 lbs. (125 kg) when using three hinges
- Up to 36” (915 mm) in width
- Up to 96–1/16” (2440 mm) in height
- Minimum of 1–5/8” (42 mm) in thickness
Only One Person Required for Installation
Another convenient and accessibility-minded feature of the HES3D-W190 line of concealed hinges for doors is that they are designed to require only one person for installation:
- The hinges have flanges that come apart, allowing them to be installed beforehand.
- Tabs on the hinges keep the door from falling off while you make your fastenings.
Let Sugatsune Hardware Elevate Your Project
Explore our full range of standard and heavy-duty concealed hinges and accessories and find the perfect components for your project.
Sugatsune America is proud to bring over 6,000 high-precision, high-performance, durable hardware to architects, project managers, and others—with new products every year in response to your needs and feedback.
Need help finding the right parts? Get in touch with our support staff or view our catalogs.