Product Description
- Has a long arm for a wider throw, allowing 3/8" (1 mm) clearance for flush installation or 1/2" (13 mm) clearance for installation with a molding. Opens to 18°.
- Features 3-way adjustability (vertical, horizontal and depth).
- UL Rated, up to 3 Hours (DC, DN, and BL models only).
- Flanges come apart for the door to be provisionally hung for making adjustments. This provides a quick and easy installation when ready for fixing screws.
- Successfully passed 3, open/close private cycle tests
- Replacement screw covers available for all finishes.
- Only the HES3D-W19PN model includes metal cover plates*, all other models include plastic cover plates.
Product Specifications
Material
Zinc Alloy
Finish
Black
Weight of Item (g)
1170
Length or Depth of Item when closed (mm)
36
Length or Depth of Item when closed (in)
1.4375
Height of Item (mm)
190
Height of Item (in)
7.5
Width of Item (mm)
67.5
Width of Item (in)
2.6875
Load Capacity (kg/pr)
100
Load Capacity (lbs/pr)
220
Max. Door Height (mm)
2440
Max. Door Height (in)
96.0625
Max. Door Width (mm)
915
Max. Door Width (in)
36
Min. Door Thickness (mm)
42
Min. Door Thickness (in)
1.625
Max. Setback from Edge (mm)
8
Max. Setback from Edge (in)
0.3125
Min. Setback from Edge (mm)
3
Min. Setback from Edge (in)
0.125
Knuckles
3
Holes
8
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
5 x 30 mm
Fasteners Type
Self tapping countersunk screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Is Accessory
N
Downloadable Files