HES3D-W190PB3-WAY ADJUSTABLE CONCEALED HINGE FOR CLADDED DOORS (POLISHED BRASS)

Description

Blend Cladded Doors Cleanly into the Wall

Create a clean, hidden door look for your stylish clad door with our HES3D-W190 Series concealed adjustable door hinge. The HES3D-W190 is an adjustable concealed hinge design that helps clad doors blend into the wall for a modern, minimalistic aesthetic.

With a zinc alloy body, stainless steel hinge pin, and aluminum arm, the HES3D-W190 is designed for performance.

This model is HES3D-W190PB, which features a polished brass finish. Hinge models with other finishes are also available.

Designed for Superior Performance

All of our HES3D-W190 Series adjustable door hinge models share the following features:

  • Easy 3-Way Adjustability: Place the hinge with great precision in all three dimensions with the simple turn of just one screw.
  • Sits in Flush or Molded Doorways: The adjustable concealed hinge design means the HES3D-W190 will fit well and look equally good on doors flush with the wall or doors with molding.
  • Wide Throw for Full Clearance: The door will completely clear the doorway, as the hinge arm lets the door open to 180°. The design allows 3/8” (10 mm) of clearance for doors that sit flush, and 1/2” (13 mm) of clearance for doors bordered by molding.
  • Convenient Installation & Servicing: The flanges on this adjustable door hinge come apart easily, allowing you to provisionally hang the door for making fine adjustments when fixing screws during the initial installation or during servicing later on.
  • Passed 300,000 Cycles: Our HES3D-W190 Series hinges have successfully completed 300,000 open/close private cycle tests, preparing them for a long service life.
  • Replacement Parts: We do sell replacement screw covers separately if yours become lost or damaged.
  • Cover Plate: The cover plate on our HES3D-W190 hinges is made of durable plastic. However, for a different look, a metal cover plate is available on the polished nickel model, HES3D-W190PN.
Applications

Leave No Detail Overlooked with Hardware by Sugatsune America

Like all Sugatsune hardware, the HES3D-W190 Series adjustable door hinge is designed on these key principles:

  • Universal Design: Ease of use for everyone.
  • Added Value for the Developer: Durability and upscale designs add value.
  • Superior Performance for the End User: Precision engineering and high-quality construction ensure that our products are a pleasure to use.

Have questions or need assistance about the adjustable concealed hinge or other Sugatsune products? Need product recommendations or technical support? Contact our US-based tech support team!

Specs
ITEM NO.HES3D-W190PB
Weight 1170 g
Dimensions 36 × 67.5 × 190 mm
Knuckles

3

Load Capacity (kg/pair)

100

Load Capacity (lbs/pair)

220

Max. Door Height (inch)

96-1/6

Max. Door Height (mm)

2440

Max. Door Width (inch)

36

Max. Door Width (mm)

915

Min. Door Thickness (inch)

1 5/8

Min. Door Thickness (mm)

42

Overall Length (mm) Width (mm) Height (mm) Weight (g)
36 mm 67.5 mm 190 mm 1170 g

Components

Component Material Finish
Body Zinc Alloy Polished Brass
Base Frame Zinc Alloy Polished Brass
Arm Aluminum Alloy Polished Brass
Pin 304 Stainless Steel
Cover ABS Polished Brass
CAD/BIM Files
Videos
Downloads