Product Description
- Used in applications with hollow wood panels
- Recommended for assembly under the covers in wood veneer.
Product Specifications
Material
Steel, Zinc
Finish
Plain, Nickel
Length or Depth of Item when closed (mm)
7
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
2341
Height of Item (in)
92.1875
Width of Item (mm)
35
Width of Item (in)
1.4375
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files