Product Specifications
Material
Aluminum, Steel
Finish
Plain, Nickel
Weight of Item (g)
22680
Length or Depth of Item when closed (mm)
7
Length or Depth of Item when closed (in)
0.3125
Height of Item (mm)
2758.5
Height of Item (in)
108.625
Width of Item (mm)
35
Width of Item (in)
1.4375
Max. Door Height (mm)
2819.4
Max. Door Height (in)
111
Min. Door Height (mm)
2400.3
Min. Door Height (in)
94.5
Max. Door Thickness (mm)
12.7
Max. Door Thickness (in)
0.5
Min. Door Thickness (mm)
50.8
Min. Door Thickness (in)
2
Adjustable
Y
Are Fasteners Included
Y
Are Fasteners Required
Y
Fasteners Size
3.8 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is REACH Compliant
O
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files