Product Description
- Used in applications with hollow wood panels.
Product Specifications
Material
Steel, Zinc
Finish
Plain, Nickel
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.5
Height of Item (mm)
2362.5
Height of Item (in)
93.0625
Width of Item (mm)
35
Width of Item (in)
1.4375
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Is Accessory
N
Downloadable Files