Concealed Hinge Installation Instructions: The J95 Series Concealed Cup Hinge
Posted On May 4th 2023
July 31, 2026: We are please to announce that our Addison facility is back up and running. Thank you for your patience and understanding. Please contact us if you have any questions or concerns about your orders.
Posted On May 4th 2023
Posted On May 4th 2023
From our European-Style Cup Hinges collection, the J95 Series Concealed Cup Hinge is a family of heavy-duty concealed hinges designed to support heavier or wider doors with fewer hinges than would be necessary with traditional European cup hinges.
Here you will find J95 Series concealed hinge installation instructions and information on how to install concealed hinges of this type. Designed with a 40mm cup to provide robust strength to support more weight, you can expect superior Sugatsune performance.
Visit our J95 Series catalog listing to learn about all of the various models available in the series. You can then search for specific model numbers on our site for further information, or contact us with questions.

The J95 Series Concealed Cup Hinge is a heavy-duty concealed hinge that is designed with a 40 mm cup size, making it suitable for closet, wardrobe, and armoire doors of considerable span and heft.

Two J95 Series hinges can handle door loads of up to 55 lbs. and 31–1/2” in width. Three J95 hinges can handle door loads of up to 88 lbs. and 35–7/16” in width.
When preparing how to install concealed hinges from the J95 Series, make sure your door is not overweight.

The J95 Series Concealed Cup Hinge requires fewer hinges per door than conventional European cup hinges—sometimes handling with just two hinges a door that might require as many as five traditional ones.
This makes the concealed hinge installation (and possible removal later on) easier, saving time.

Now it’s time to see how to install concealed hinges of the J95 Series type: Simply push the hinge into the fixture that you’ve mounted to install it.
(Yep, that’s it. We told you that installing J95 Series heavy-duty concealed hinges is easy!)

How to Remove / Uninstall a J95 Series Concealed Cup Hinge: The removal process is as easy as the concealed hinge installation process. Simply lift the lever on the hinge and then pull the hinge out.

The J95 Series Concealed Cup Hinge features a sleek design, with few protrusions on the body of the hinge. This hinge is great at staying out of the way! You will find it to be an excellent fit for spaces and decor styles that value a clean, minimalist look.

The three screws on the J95 Series hinge allow for 3D positional adjustment plus tilt adjustment after the installation as needed. Getting the exact positioning you need is nearly as easy as the concealed hinge installation process itself.

Here is an illustration of the 3D plus tilt post-installation adjustment options of the J95 Series Concealed Cup Hinge.
And that’s it! That is how to install concealed hinges from the J95 Series.
CAD files are available on each product’s detail page. Click the “CAD/BIM Files” tab, located in the middle of the page to download the different formats. If CAD files are not available for a specific component, please contact our Support Team
Toll Free: (800) 562-5267 (U.S.A. only)