Product Specifications
Material
Polyamide
Finish
Black
Weight of Item (g)
17.1
Length or Depth of Item when closed (mm)
35.8
Length or Depth of Item when closed (in)
1.41
Height of Item (mm)
45
Height of Item (in)
1.77
Width of Item (mm)
16.2
Width of Item (in)
0.64
Min. Door Thickness (mm)
Min. Door Thickness (in)
Are Fasteners Included
No
Are Fasteners Required
Yes
Fasteners Type
M3 flat head screws
Is NSF Compliant
N
Is RoHS Compliant
Not Compliant
Downloadable Files