Product Specifications
Material
Stainless Steel
Finish
Black
Weight of Item (g)
101
Length or Depth of Item when closed (mm)
Length or Depth of Item when closed (in)
Height of Item (mm)
11.5
Height of Item (in)
0.45
Width of Item (mm)
55
Width of Item (in)
2.17
Max. Opening Angle (degree)
180
Are Fasteners Included
No
Are Fasteners Required
Yes
Fasteners Type
M4 Pan Head Screw
Is NSF Compliant
No
Is RoHS Compliant
RoHS 2
Downloadable Files