SYH-128SL-M5

Aluminum Door Handle - SYH-128SL-M5

MSRP:
$18.00 USD
(No reviews yet) Write a Review
SYH-128SL-M5

Aluminum Door Handle - SYH-128SL-M5

MSRP:
$18.00 USD
(No reviews yet) Write a Review
Product Description
  •  WARNING: This product can expose you to chemicals including chromium (hexavalent compounds), which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65WARNINGs.ca.gov.
  • Product Specifications
    Material
    Aluminum Alloy
    Finish
    Silver
    Weight of Item (g)
    53
    Length or Depth of Item when closed (mm)
    30
    Length or Depth of Item when closed (in)
    1.1875
    Height of Item (mm)
    165
    Height of Item (in)
    6.5
    Width of Item (mm)
    17
    Width of Item (in)
    0.6875
    CC Length (mm)
    128
    CC Length (in)
    5.0625
    Handle Depth (mm)
    30
    Handle Depth (in)
    1.1875
    Bar Diameter (mm)
    17
    Bar Diameter (in)
    0.6875
    Back-to-Back Option
    N
    Bar Shape
    Round
    All-Stainless Steel
    N
    Are Fasteners Included
    N
    Are Fasteners Required
    Y
    Fasteners Type
    M5 machine screw
    Is CA Prop 65 Compliant
    N
    Is NSF Compliant
    N
    Is RoHS Compliant
    RoHS 3
    Downloadable Files

    Related Products

    Aluminum Door Handle - SYH-128SL-M4

    $0.00
    Image coming soon

    $23.20
    Aluminium Door Handle - SYH-128BL-M5

    $18.00