Sugatsune @ AIA Conference and Expo 2023

The largest, most influential network of architecture professionals at the event of 2023. The architecture and design event of the year is heading to the Bay Area June 7-10, 2023.

Sugatsune Virtual Showroom:

Sugatsune (Sue-got-sue-neh) was founded to create hardware solutions of unparalleled quality with the core value of being original. Since 1930, Sugatsune has been inspiring architects, designers, and industrial engineers by providing uniquely designed and precision-engineered hardware products that create convenience and satisfaction for people.

Featured Products:

Flush Sliding Door System MFU1200

The Unique MFU1200, Flush Sliding Door System. At Sugatsune, our engineers strived to achieve a luxury aesthetic with this System while obtaining that high-end quality everyone will want to show off in their home. Not only does the two-way soft close offer an excellent safety precaution, but it’s a solution for any of those tight spaces or narrow hallways where you don’t have room for a typical swinging door. This system can hold doors weighing up to 154 lbs (70 kg) with a door height max. of 106-5/16” (2700 mm) and width max. of 47-1/4” (1200 mm). This is a great solution for wine cellar doors, collection display closets, walk-in closet entryways or a room that is unique to every individual.

Highlight your craftsmanship and transform your ordinary door opening motion into an elegant experience with the award winning, LIN-X800 lateral opening system. Sugatsune America’s halo product features a unique, space saving system designed to move larger doors up to 88 lbs. with minimal effort.

The HES3D series hinges come in several sizes and finishes, are easy to install, and have three-way adjustability.

Adjustable Concealed Hinge (Surface Mount).

Share This Post