MLGX32-1200S

47-1/4" MLGX32 Rail - MLGX32-1200S

MSRP:
$120.00 USD
(No reviews yet) Write a Review
MLGX32-1200S

47-1/4" MLGX32 Rail - MLGX32-1200S

MSRP:
$120.00 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
304 Stainless Steel
Finish
Plain
Weight of Item (g)
654
Length or Depth of Item when closed (mm)
1200
Length or Depth of Item when closed (in)
47.24
Height of Item (mm)
12.7
Height of Item (in)
0.5
Width of Item (mm)
32
Width of Item (in)
1.26
Rail Length (mm)
1200
Rail Length (in)
47.24
Rail Width (mm)
32
Rail Width (in)
1.26
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
Hexagon socket bolt M4 (head diameter: Ø7.6 mm or less, head height: 2.2 mm or less),OR ~ Pan head screw M4
Is NSF Compliant
N
Downloadable Files

Related Products

11-13/16" MLGX32 Rail - MLGX32-300S

$45.00