Product Description
- 3/4 extension
- Positive stop
- Non handed
- Hold out detent
- Sold by each
Product Specifications
Material
Aluminum, Steel, 304 Stainless Steel
Finish
Anodized, Plain
Weight of Item (g)
68
Length or Depth of Item when closed (mm)
200
Length or Depth of Item when closed (in)
7.874
Length or Depth of Item when open (mm)
310
Length or Depth of Item when open (in)
12.205
Height of Item (mm)
20
Height of Item (in)
0.787
Width of Item (mm)
8
Width of Item (in)
0.315
Load Capacity (kg/pr)
12.7
Load Capacity (lbs/pr)
28
Slide Length (mm)
200
Slide Length (in)
7.875
Travel Length (mm)
110
Travel Length (in)
4.3125
Profile Width (mm)
8
Profile Width (in)
0.3125
Profile Height (mm)
20
Profile Height (in)
0.8125
Mounting Type
Side Mount
Extension Type
3/4 Extension
Front Disconnect
N
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
Y
Quick Disconnect
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
3 mm or #5 Screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files