DSR213-2700-COVER-BL

2700mm Black Extrusion Cover (Black) - DSR213-2700-COVER-BL

MSRP:
$9.60 USD
(No reviews yet) Write a Review
DSR213-2700-COVER-BL

2700mm Black Extrusion Cover (Black) - DSR213-2700-COVER-BL

MSRP:
$9.60 USD
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
195
Height of Item (mm)
2662
Height of Item (in)
104.80
Width of Item (mm)
14.25
Width of Item (in)
0.56
Are Fasteners Included
N
Are Fasteners Required
N
Fasteners Size
 
Fasteners Type
 
Is CA Prop 65 Compliant
 
Is NSF Compliant
N
Downloadable Files

Related Products

2330mm Black Extrusion Cover (Black) - DSR213-2330-COVER-BL

$8.30
1930mm Black Extrusion Cover (Black) - DSR213-1930-COVER-BL

$6.90
1524mm Black Extrusion Cover (Black) - DSR213-1524-COVER-BL

$5.20
Single Black Extrusion Cover (Black) - DSR213-CAP-BL

$1.50
Recessed Door Straightener A=2700 (Set Of 25)  - DSR213-2700-25

$858.00