Product Description
- Extrusion cover for DSR213 Door Straightener Series
- Made of PVC Plastic, PPT Plastic
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
108
Height of Item (mm)
1486
Height of Item (in)
58.50
Width of Item (mm)
14.25
Width of Item (in)
0.56
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Downloadable Files