DSR213-1930-COVER-BL

1930mm Black Extrusion Cover for DSR213 Series - DSR213-1930-COVER-BL

MSRP:
$0.91 USD
Sold as Each
(No reviews yet) Write a Review
DSR213-1930-COVER-BL

1930mm Black Extrusion Cover for DSR213 Series - DSR213-1930-COVER-BL

MSRP:
$0.91 USD
Sold as Each
(No reviews yet) Write a Review
Quantity:
Product Specifications
Material
Plastic
Finish
Black
Weight of Item (g)
141
Height of Item (mm)
1892
Height of Item (in)
74.49
Width of Item (mm)
14.25
Width of Item (in)
0.56
Are Fasteners Included
N
Are Fasteners Required
N
Is NSF Compliant
N
Downloadable Files

Related Products

1524mm Black Extrusion Cover for DSR213 Series - DSR213-1524-COVER-BL

$0.67
2330mm Black Extrusion Cover for DSR213 Series - DSR213-2330-COVER-BL

$1.10
2700mm Black Extrusion Cover for DSR213 Series - DSR213-2700-COVER-BL

$1.25
Single Black Extrusion Cover (Black) - DSR213-CAP-BL

$0.88
Recessed Door Straightener A=1930 (Set Of 25) - DSR213-1930-25

$963.60