DSR213-1930-25/WHT

1930mm White Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1930-25/WHT

MSRP:
$963.60 USD
Sold as Set
(No reviews yet) Write a Review
DSR213-1930-25/WHT

1930mm White Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1930-25/WHT

MSRP:
$963.60 USD
Sold as Set
(No reviews yet) Write a Review
Product Description
  • •Installed at time of production to prevent door from warping.
  • •Adjustors installed 2-3/8” (60 mm) from the top and bottom of the door.
  • •Partially Recessed Door Straightener with Cover Caps.
  • •±3/8" (±10mm) adjustment can be made from the back of the door with a M8 slot wrench (included).
  • •Min. door thickness 5/8” (16 mm).
  • •Requires 8 M4 (U.S. #8) flathead contersunk wood screws for installation.
  • •Note: Sold in Boxes of 25 sets.
Product Specifications
Material
Steel, Zinc, PVC & PPT Plastic
Finish
Plain, Nickel, Black
Weight of Item (g)
22226
Length or Depth of Item when closed (mm)
11.3
Length or Depth of Item when closed (in)
0.445
Height of Item (mm)
1973
Height of Item (in)
77.677
Width of Item (mm)
43
Width of Item (in)
1.693
Max. Door Height (mm)
2049.5
Max. Door Height (in)
80.688
Min. Door Height (mm)
1630.36
Min. Door Height (in)
64.19
Min. Door Thickness (mm)
15.875
Min. Door Thickness (in)
0.625
Adjustable
Yes
Are Fasteners Included
Yes
Are Fasteners Required
Yes
Fasteners Size
3.8 x 16 mm
Fasteners Type
Self tapping screw
Is CA Prop 65 Compliant
No
Is NSF Compliant
No
Is RoHS Compliant
Not Compliant
Downloadable Files

Related Products

1930mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1930-25/BLK

$963.60
2700mm White Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2700-25/WHT

$1,029.60
2330mm White Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2330-25/WHT

$990.00
1524mm White Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-1524-25/WHT

$937.20
2330mm Black Extrusion Cover for DSR213 Series (Set Of 25) - DSR213-2330-25/BLK

$990.00