Product Description
Product Specifications
Material
304 Stainless Steel
Finish
Mirror
Weight of Item (g)
40
Length or Depth of Item when closed (mm)
41
Length or Depth of Item when closed (in)
1.614
Height of Item (mm)
7
Height of Item (in)
0.276
Width of Item (mm)
75
Width of Item (in)
2.953
CC Length (mm)
68
CC Length (in)
2.6875
Bar Diameter (mm)
7
Bar Diameter (in)
0.25
Bar Shape
Round
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files