Product Description
- Available in 2 sizes
Product Specifications
Material
316 Stainless Steel
Finish
Satin
Weight of Item (g)
165
Length or Depth of Item when closed (mm)
12
Length or Depth of Item when closed (in)
0.472
Height of Item (mm)
105
Height of Item (in)
4.134
Width of Item (mm)
215
Width of Item (in)
8.465
All-Stainless Steel
Y
Are Fasteners Included
N
Are Fasteners Required
Y
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files