APK-T250B

Ventilation Grill- APK-T250B

MSRP:
$5.30 USD
(No reviews yet) Write a Review
APK-T250B

Ventilation Grill- APK-T250B

MSRP:
$5.30 USD
(No reviews yet) Write a Review
Quantity:
Product Description
  • Can be pressure fit into place
  •  WARNING: This product can expose you to chromium, nickel, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65WARNINGs.ca.gov.
Product Specifications
Material
Aluminum
Finish
Black
Weight of Item (g)
60
Length or Depth of Item when closed (mm)
10
Length or Depth of Item when closed (in)
0.4375
Height of Item (mm)
68
Height of Item (in)
2.6875
Width of Item (mm)
257
Width of Item (in)
10.125
Bore Dimensions(mm)
254.5 x 64.5
Nesting Grommets
N
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
N
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3

Related Products