MRS15-100

Ultra Mini Guide Rail 3-15/16" - MRS15-100

MSRP:
$5.60 USD
(No reviews yet) Write a Review
MRS15-100

Ultra Mini Guide Rail 3-15/16" - MRS15-100

MSRP:
$5.60 USD
(No reviews yet) Write a Review
Quantity:
Adding to cart… The item has been added
Product Description
  • Perfect for small stroke applications
  • No lubricant required
  • Made of UL94HB grade flame-resistant plastic
Product Specifications
Material
Aluminum
Finish
Anodized
Weight of Item (g)
14.5
Length or Depth of Item when closed (mm)
100
Length or Depth of Item when closed (in)
3.9375
Height of Item (mm)
15
Height of Item (in)
0.625
Width of Item (mm)
6
Width of Item (in)
0.25
Carriage Length (mm)
20
Carriage Length (in)
0.8125
Rail Length (mm)
100
Rail Length (in)
3.9375
Rail Width (mm)
15
Rail Width (in)
0.625
Mounting Type
Horizontal Mount, Vertical Mount
Friction Brake Stop
N
Hold-in Detent
N
Positive Lock
N
Positive Stop
N
Soft Closing
N
Non-Handed
Y
All-Stainless Steel
N
Are Fasteners Included
N
Are Fasteners Required
Y
Fasteners Type
M3 hexagon socket button head screw or M3 pan head screw
Is CA Prop 65 Compliant
N
Is NSF Compliant
N
Is RoHS Compliant
RoHS 3
Downloadable Files

Related Products

Ultra Mini Guide Rail 15-3/4" - MRS15-400

$14.60
Ultra Mini Guide Rail 7-7/8" - MRS15-200

$8.60
Ultra Mini Guide Rail 31-1/2" - MRS15-800

$28.50